Product  TTM-206.35A-CF-LIUPN-H1140-L150

Temperature Detection

With Current Output and PNP/NPN Transistor Switching Output

Order number: 9910827
    • Miniature design
    • Factory setting 0…150 °C
    • Parameterizable via IO-Link
    • Analog output 4…20 mA (2-wire)
    • Switching output
    • Probe with ¼-inch outer diameter
    • Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
#

Select Country

Turck worldwide

to top